26 Reference Designator IDs found. 
 
Num  RefDes  X         Y         CaseSize    Polarity    Rotation    Layer    
1.   C12   175.251   -208.066   1206_TQS_C   N/A   360   TopLayer
2.   C10   -211.911   -285.907   1206_TQS_C   N/A   180   TopLayer
3.   C5   175.251   237.247   1206_TQS_C   N/A   360   TopLayer
4.   C1   -213.035   231.089   1206_TQS_C   N/A   180   TopLayer
5.   C3   -211.911   315.089   1206_TQS_C   N/A   180   TopLayer
6.   FD4   -370.000   -390.000   Fiducial_40   N/A   0   TopLayer
7.   R10   -75.200   -293.908   0603_TQS_R   N/A   180   TopLayer
8.   C8   -213.035   -201.908   1206_TQS_C   N/A   180   TopLayer
9.   C7   -153.850   -120.814   0402_HD_C   N/A   180   TopLayer
10.   C9   -44.300   -172.114   0402_HD_C   N/A   270   TopLayer
11.   C11   117.766   -120.814   0402_HD_C   N/A   0   TopLayer
12.   R11   55.762   -120.817   0402_HD_R   N/A   0   TopLayer
13.   R7   -91.846   -120.811   0402_HD_R   N/A   180   TopLayer
14.   R9   -26.546   -120.811   0402_HD_R   N/A   180   TopLayer
15.   R8   -93.546   -201.905   0402_HD_R   N/A   180   TopLayer
16.   R12   55.762   -208.069   0402_HD_R   N/A   360   TopLayer
17.   C6   117.766   149.995   0402_HD_C   N/A   0   TopLayer
18.   R5   55.762   237.244   0402_HD_R   N/A   0   TopLayer
19.   R6   55.762   149.993   0402_HD_R   N/A   0   TopLayer
20.   C4   -44.300   201.295   0402_HD_C   N/A   90   TopLayer
21.   R4   -26.555   149.993   0402_HD_R   N/A   0   TopLayer
22.   R1   -93.546   231.092   0402_HD_R   N/A   180   TopLayer
23.   R2   -91.846   149.998   0402_HD_R   N/A   180   TopLayer
24.   C2   -153.850   149.995   0402_HD_C   N/A   180   TopLayer
25.   FD3   370.000   390.000   Fiducial_40   N/A   0   TopLayer
26.   R3   -75.200   323.089   0603_TQS_R   N/A   180   TopLayer
27.   J2   577.0   0.0   SWMW_Mech1   N/A   180   TopLayer
28.   J1   -577.0   0.0   SWMW_Mech1   N/A   0   TopLayer
